IESNA:LM-63-2002
[TEST]P1389622
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-760-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23428.4
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
152.1 196.5 411.9 1109.0 2148.3 2946.8 3466.4 3998.7 4670.5 5449.9 6261.1 7351.1 8498.1 9569.1 10621.0 11571.6 12224.3 12452.5 
12395.4 11932.8 11349.8 10519.7 9733.8 9911.3 10728.8 11685.7 12218.0 12281.4 12161.0 12008.9 10988.6 9455.0 6191.4 602.0 
164.8 82.4 57.0 0.0 
152.1 196.5 437.3 1096.3 2084.9 2953.1 3491.8 3973.4 4638.8 5392.9 6273.8 7287.7 8428.4 9600.8 10646.4 11584.3 12199.0 12427.1 
12357.4 11951.8 11330.8 10513.3 9797.2 9905.0 10735.1 11628.7 12211.7 12306.7 12173.6 11996.2 11071.0 9499.4 6463.9 
709.8 164.8 82.4 63.4 0.0 
152.1 196.5 399.2 1064.6 1977.2 2889.7 3403.0 3916.4 4562.7 5354.9 6216.7 7243.4 8276.3 9334.6 10221.8 11039.3 11704.7 12065.9 
12129.3 11863.1 11406.9 10931.6 10507.0 10354.9 10830.2 11711.0 12376.4 12661.6 12636.3 12528.5 11850.5 10443.6 8124.2 
1654.0 177.4 101.4 76.0 0.0 
152.1 190.1 354.9 931.6 1818.8 2636.3 3352.3 3884.7 4455.0 5278.8 6128.0 7103.9 8155.9 9125.5 9962.0 10608.4 11178.7 11717.4 
12123.0 12224.3 12084.9 11882.1 11761.7 11774.4 11996.2 12617.2 13314.3 13821.3 13948.0 13935.4 13428.4 12306.7 9993.7 
3707.2 196.5 126.7 101.4 0.0 
152.1 183.8 310.5 703.4 1476.6 2325.7 3092.5 3738.9 4315.6 5012.7 5893.5 6837.8 7820.0 8802.3 9752.9 10456.3 11001.3 11425.9 
11818.8 12084.9 12332.1 12389.1 12439.8 12541.2 12763.0 13174.9 13757.9 14252.2 14410.7 14467.7 14049.4 12452.5 10038.0 
6501.9 291.5 164.8 126.7 0.0 
152.1 183.8 278.8 595.7 1267.4 2084.9 2908.7 3605.8 4176.2 4854.2 5633.7 6622.3 7636.3 8637.5 9594.4 10367.6 10874.5 11248.4 
11533.6 11780.7 12002.5 12205.3 12389.1 12604.6 12908.8 13295.3 13853.0 14353.6 14518.4 14505.7 13764.3 12110.3 10329.5 
7275.0 868.2 183.8 145.8 0.0 
152.1 177.4 266.2 500.6 1064.6 1806.1 2617.2 3384.0 4017.7 4670.5 5399.2 6356.2 7287.7 8225.6 9207.9 9993.7 10621.0 10944.2 
11153.4 11387.8 11635.0 11875.8 12161.0 12484.2 12782.0 13212.9 13751.6 14258.6 14385.3 14207.9 13187.6 11749.1 10342.2 
7414.5 1717.4 215.5 164.8 0.0 
152.1 177.4 221.8 354.9 633.7 1204.1 1882.1 2572.9 3384.0 4106.5 4790.9 5469.0 6267.4 7142.0 8035.5 8954.4 9752.9 10291.5 10671.7 
10969.6 11261.1 11514.6 11787.1 12034.2 12275.0 12528.5 12965.8 13365.0 13308.0 13079.9 12173.6 11178.7 9531.1 7313.1 
4353.6 304.2 221.8 0.0 
152.1 171.1 190.1 240.8 354.9 564.0 963.2 1489.2 2084.9 2769.3 3485.4 4233.2 4974.7 5684.4 6413.2 7167.3 7997.5 8719.9 9448.7 
10050.7 10564.0 11001.3 11419.5 11780.7 12091.3 12363.8 12471.5 12376.4 12142.0 11875.8 11077.3 10069.7 8257.3 6178.7 3986.1 
1178.7 272.5 0.0 
152.1 164.8 171.1 190.1 215.5 266.2 348.5 475.3 665.4 975.9 1381.5 1850.4 2376.4 2896.1 3536.1 4163.5 4879.6 5665.4 6495.6 7395.4 8308.0 
9138.2 9854.3 10430.9 10963.3 11362.5 11597.0 11597.0 11305.5 10994.9 9385.3 6438.5 3295.3 1565.3 804.8 278.8 266.2 0.0 
152.1 158.4 158.4 158.4 164.8 164.8 171.1 183.8 202.8 228.1 259.8 304.2 348.5 405.6 481.6 583.0 703.4 855.5 1064.6 1349.8 1742.7 2275.0 3060.8 
4017.7 5285.2 6584.3 7515.8 7667.9 7015.2 6242.1 4486.7 3092.5 2040.6 1102.7 380.2 69.7 19.0 0.0 
152.1 152.1 152.1 152.1 145.8 145.8 145.8 139.4 145.8 145.8 152.1 158.4 164.8 171.1 171.1 177.4 183.8 196.5 209.1 234.5 278.8 329.5 437.3 627.4 975.9 
1597.0 2465.1 3054.5 2725.0 2287.7 1185.0 576.7 253.5 88.7 44.4 25.3 12.7 0.0 
152.1 152.1 145.8 139.4 133.1 126.7 120.4 120.4 114.1 114.1 114.1 114.1 107.7 107.7 101.4 95.1 88.7 76.0 76.0 69.7 69.7 69.7 69.7 63.4 57.0 63.4 
69.7 76.0 76.0 63.4 38.0 31.7 19.0 19.0 12.7 12.7 12.7 0.0 
152.1 145.8 133.1 120.4 114.1 101.4 95.1 88.7 82.4 76.0 69.7 63.4 50.7 44.4 38.0 25.3 19.0 19.0 12.7 12.7 12.7 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 6.3 0.0 6.3 6.3 
6.3 6.3 12.7 12.7 0.0 
152.1 133.1 120.4 107.7 101.4 88.7 82.4 69.7 57.0 50.7 38.0 31.7 25.3 19.0 12.7 6.3 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 
6.3 12.7 0.0 
152.1 133.1 114.1 101.4 88.7 76.0 63.4 50.7 31.7 25.3 19.0 12.7 12.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 
12.7 0.0 
152.1 126.7 107.7 88.7 76.0 63.4 44.4 31.7 19.0 12.7 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 
6.3 0.0 
152.1 120.4 101.4 88.7 69.7 50.7 38.0 25.3 12.7 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 6.3 
0.0 
152.1 120.4 101.4 82.4 69.7 44.4 31.7 19.0 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.3 6.3 6.3 
0.0 
152.1 126.7 101.4 82.4 69.7 44.4 31.7 19.0 12.7 6.3 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
152.1 126.7 101.4 82.4 69.7 44.4 31.7 25.3 19.0 12.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
152.1 126.7 101.4 82.4 69.7 50.7 38.0 25.3 19.0 12.7 6.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
